Catalog navigation
Селекция на CAD модел
Налични продукти: 71
HELP_VARIABLE
Product group
Pressure locked gratings
Stock item
Grating type
Level of detail
Preview picture
Length (dimension in the bearing bar direction) (L) x width (dimension in the crossbar direction) (B)
mm
Material
Surface treatment
Support rod height (TSH)
mm
Support rod thickness (TSS)
mm
Carrying department (TT)
33.33 mm
Cross Section (QT)
mm
Slip resistance
Side plates
70x3
Dimension n
180 mm
Nosing
Rating group
Weight
kg
Lichtgitter website
HTML (Online)
Preview - Generation
Quotation
3D
Размер
2D

Additional Information
    No related equipment available
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси