Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Product group
Forge-welded stairtreads
Stock item
Grating type
Level of detail
Dimension
mm
Material
Steel S235
Surface treatment
Galvanized according to DIN EN ISO 1461
Support rod height (TSH)
mm
Support rod thickness (TSS)
mm
Carrying department (TT)
34.33 mm
Cross Section (QT)
38.1 mm
Slip resistance
Without
Side plates height (c)
70 mm
Side plates strength
3 mm
Dimension n
mm
Nosing edge
Weight
kg
Rating group
Lichtgitter website
HTML (Online)
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
    No related equipment available
Location of catalog vendor
Select a country to see the local offices