Catalog navigation
Seleção de modelos em CAD
Available products: 42
HELP_VARIABLE
Product group
Pressure locked gratings
Stock item
Grating type
Level of detail
Preview picture
Length (dimension in the bearing bar direction) (L) x width (dimension in the crossbar direction) (B)
mm
Material
Surface treatment
Support rod height (TSH)
30 mm
Support rod thickness (TSS)
mm
Support rod division (TT)
33.33 mm
Crossbar division (QT)
mm
Slip resistance
Rating group
Weight
kg
Lichtgitter Website
HTML (Online)
Version of data sheet
Preview - Generation
Quotation
3D
Dimensão
2D

Additional Information
    No related equipment available
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais