Catalog navigation
CAD Model seçimi
Uygun ürünler: 19
HELP_VARIABLE
Product group
Forge-welded gratings
Stock item
Grating type
Level of detail
Length (dimension in the bearing bar direction) (L) x width (dimension in the crossbar direction) (B)
mm
Material
Steel S235
Surface treatment
Galvanized according to DIN EN ISO 1461
Support rod height (TSH)
mm
Support rod thickness (TSS)
mm
Support rod division (TT)
34.33 mm
Cross Section (QT)
38.1 mm
Slip resistance
Without
Rating group
Weight
kg
Lichtgitter Website
HTML (Online)
Version of data sheet
Preview - Generation
Quotation
3D
Boyut
2D

Additional Information
    No related equipment available
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin