您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
P 330-33-3
Lichtgitter
Stair treads
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
詢價請求
添加到購物籃
{lichtgitter/stufen/pressroste_stufe.prj},{NB=Lichtgitter_Pressroststufen P 330-33-3S-1-1-1000-240-70-3-6_(350)},{PRODUKTGRUPPE=Pressroststufen},{LODLEVEL=350},{WERKSTOFF=1},{OF=1},{TSH=30},{TSS=3},{TT=33.33},{QT=33.33},{L=1000},{B=240},{RH=},{SPH=70},{SPTH=3},{BC=6},{INFO=PDF},{INFO2=HTML (Online)},{PPATH=assemblies/stufe_asmtpl.prj},{BESTNRX=P},{HINWEIS2=Die in dieser Tabelle mitgeteilten Daten entsprechen dem derzeitigen Stand. Änderungen des Fertigungsprogramms, der Daten sowie technischer Änderungen behalten wir uns vor. Technische Machbarkeit im Auftragsfall durch Lichtgitter freigeben lassen.},{CHAPTERPDF=Gitterroststufe},{LAGERPDF=0},{DIMVERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Product group
Pressure-locked stairtread
Stock item
10002336
Grating type
P 330-33-3
Level of detail
400
300
200
400
300
200
Material
Steel S235
Steel S275
Steel S355
Steel 16Mo3
Steel ASTM A36
Stainless steel 1.4301
Stainless steel 1.4404
Stainless steel 1.4571
Stainless steel 1.4362 EDX 2304
Aluminium EN AW 5005 H14
Aluminium EN AW 5754 H22
Steel S235
Steel S275
Steel S355
Steel 16Mo3
Steel ASTM A36
Stainless steel 1.4301
Stainless steel 1.4404
Stainless steel 1.4571
Stainless steel 1.4362 EDX 2304
Aluminium EN AW 5005 H14
Aluminium EN AW 5754 H22
Surface treatment
Galvanized according to DIN EN ISO 1461
Untreated
Galvanized according to DIN EN ISO 1461
Untreated
Bearing bar height (BBH)
30
25
35
40
45
50
60
70
30
25
35
40
45
50
60
70
mm
Bearing bar thickness (BBT)
3
2
3
2
mm
Bearing bar pitch (BBP)
33.33
22.22
44.44
66.66
33.33
22.22
44.44
66.66
mm
Cross Section (QT)
33.33
11.11
16.66
21.00
22.22
44.44
66.66
100.00
33.33
11.11
16.66
21.00
22.22
44.44
66.66
100.00
mm
Stair tread length (Dimension in bearing bar direction) (L)
mm
Enter value for L
Stair tread length (Dimension in bearing bar direction) (L)
mm
cm
inch
ft
確定
Stair tread width (Dimension in the crossbar direction) (B)
mm
Enter value for B
Stair tread width (Dimension in the crossbar direction) (B)
mm
cm
inch
ft
確定
Slip resistance
Without ✔
Without
Without
Slip resistance No. 2
Slip resistance No. 2
Slip resistance No. 3
Slip resistance No. 3
Slip resistance No. 4
Slip resistance No. 4
Slip resistance No. 5
Slip resistance No. 5
Slip resistance No. 6
Slip resistance No. 6
Slip resistance No. 21
Slip resistance No. 21
Slip resistance No. 22
Slip resistance No. 22
Slip resistance No. 31
Slip resistance No. 31
Slip resistance No. 32
Slip resistance No. 32
Slip resistance No. 33
Slip resistance No. 33
Slip resistance No. 34
Slip resistance No. 34
Slip resistance No. 35
Slip resistance No. 35
Slip resistance No. 36
Slip resistance No. 36
Slip resistance No. 42
Slip resistance No. 42
Side plates height (c)
70
60
80
90
100
70
60
80
90
100
mm
Side plates thickness
3
5
3
5
mm
Dimension n
120
mm
Nosing
H3535
H2830
H2835
H2850
H2870
H2890
H3550
H3535
H2830
H2835
H2850
H2870
H2890
H3550
Rating group
-
Weight
8.7
kg
Lichtgitter website
HTML (Online)
Notice 2
The data given in this table corresponds to the current status. We reserve the right to make changes to the production program, the data and technical changes. Have Lichtgitter approve technical feasibility in the event of an order.
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
No related equipment available
產品目錄供應商定位元
選擇一個國家查看當地辦事處