Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Product group
Schweisspressroststufen
Stock item
10002314
Grating type
SP 330-34/38-3
Level of detail
Material
Surface treatment
Bearing bar height (BBH)
mm
Bearing bar thickness (BBT)
mm
Cross Section (QT)
mm
Bearing bar pitch (BBP)
34.33 mm
Stair tread length (Dimension in bearing bar direction) (L)
mm
Enter value for L
Stair tread length (Dimension in bearing bar direction) (L)
mm
cm
inch
ft
Stair tread width (Dimension in the crossbar direction) (B)
mm
Enter value for B
Stair tread width (Dimension in the crossbar direction) (B)
mm
cm
inch
ft
Slip resistance
Side plates height (c)
mm
Side plates thickness
mm
Dimension n
120 mm
Nosing
Weight
7.8 kg
Rating group
R10
Lichtgitter website
HTML (Online)
Notice 2
The data given in this table corresponds to the current status. We reserve the right to make changes to the production program, the data and technical changes. Have Lichtgitter approve technical feasibility in the event of an order.
Preview - Generation
Quotation
3D
Dimensão
2D

Additional Information
    No related equipment available
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais